IESNA:LM-63-2002
[TEST]P1390573
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA2C-935-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 2xLight Square PACKAGE 90CRI 3500K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (28) 3500K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.80A 96.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6194.7
TILT=NONE
28 -1 1 38 41 1 1 1.0000 0.5000 0.0000
1.000 1 96.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
22.9 30.5 32.4 34.3 36.2 40.0 43.8 47.6 51.4 57.2 64.8 76.2 97.2 120.0 122.0 120.0 122.0 135.3 186.7 306.8 417.3 484.0 491.6 468.7 
459.2 333.5 270.6 232.5 211.5 190.5 169.6 142.9 91.5 41.9 17.1 1.9 0.0 0.0 
22.9 30.5 32.4 36.2 38.1 43.8 47.6 55.3 61.0 72.4 99.1 150.5 226.8 270.6 303.0 346.8 417.3 569.7 933.7 1545.3 2254.2 2416.1 
2170.3 1821.6 1724.5 1385.3 1009.9 716.5 493.5 350.6 249.6 188.6 89.6 47.6 17.1 1.9 0.0 0.0 
22.9 30.5 32.4 36.2 41.9 47.6 55.3 72.4 110.5 242.0 459.2 729.8 973.7 1244.3 1511.0 1798.8 2145.6 2850.6 4477.9 6429.1 
7513.3 7673.3 7379.9 7084.5 6987.4 6758.7 6330.0 5417.3 3805.2 2155.1 1038.5 398.2 123.9 62.9 21.0 1.9 0.0 0.0 
22.9 28.6 30.5 36.2 43.8 51.4 66.7 101.0 247.7 687.9 1210.0 1716.8 2254.2 2641.0 3067.8 3477.5 4249.2 5994.6 8241.2 
10304.8 10977.4 11173.7 11221.3 11465.2 11543.3 11617.7 10691.6 8443.1 6379.5 4434.0 3022.1 878.4 245.8 70.5 15.2 1.9 0.0 
0.0 
22.9 26.7 30.5 36.2 43.8 53.4 72.4 141.0 428.7 1114.7 1936.0 2589.5 3107.8 3614.7 4234.0 4919.9 6162.3 8698.5 12242.7 
14039.5 14639.7 14757.9 15236.2 15748.7 15781.1 15220.9 13250.6 10659.2 8248.8 6714.9 4403.5 1364.3 449.7 95.3 19.1 1.9 0.0 
0.0 
22.9 24.8 28.6 34.3 43.8 53.4 78.1 152.4 558.3 1412.0 2319.0 2913.5 3427.9 4056.7 4754.2 5613.5 7187.4 10161.9 13854.7 
15623.0 16387.1 16813.9 17602.7 17989.6 17943.8 17023.5 14643.5 11661.5 9799.8 7995.4 4862.8 1907.4 607.8 93.4 19.1 0.0 
0.0 0.0 
22.9 22.9 26.7 32.4 41.9 51.4 70.5 141.0 482.1 1204.3 1966.4 2602.9 3073.5 3530.8 4125.3 4836.1 6017.5 8458.4 11932.1 
13816.6 14317.7 14426.3 14816.9 15213.3 15255.2 14594.0 12646.6 10272.4 8113.5 6530.1 4331.1 1419.6 613.6 127.7 17.1 0.0 0.0 
0.0 
22.9 22.9 26.7 32.4 40.0 49.5 62.9 102.9 285.8 703.1 1263.3 1787.3 2267.5 2608.6 2955.4 3349.8 3976.7 5638.3 8144.0 
10120.0 10767.8 10903.1 10952.7 11135.6 11221.3 11230.8 10203.8 8218.3 6147.1 4472.1 3027.8 973.7 373.5 93.4 13.3 0.0 0.0 
0.0 
22.9 22.9 26.7 30.5 36.2 43.8 51.4 66.7 108.6 268.7 503.0 779.3 1029.0 1253.8 1509.1 1781.6 2090.3 2814.4 4363.5 6501.5 
7538.0 7665.7 7315.1 6993.1 6892.1 6562.4 6065.1 4939.0 3563.2 2147.5 1099.5 445.9 148.6 70.5 21.0 0.0 0.0 0.0 
22.9 21.0 24.8 28.6 32.4 36.2 43.8 47.6 55.3 70.5 102.9 165.8 234.4 272.5 308.7 365.9 449.7 583.1 893.7 1621.6 2379.9 2526.7 
2185.6 1791.1 1716.8 1299.5 943.2 626.9 421.1 320.1 259.1 205.8 110.5 51.4 15.2 0.0 0.0 0.0 
22.9 21.0 22.9 26.7 30.5 34.3 38.1 41.9 45.7 51.4 59.1 72.4 97.2 120.0 120.0 118.1 123.9 135.3 169.6 306.8 480.2 522.1 470.7 411.6 
398.2 299.2 243.9 215.3 200.1 192.5 179.1 160.1 116.2 45.7 13.3 0.0 0.0 0.0 
22.9 21.0 22.9 24.8 28.6 32.4 34.3 38.1 38.1 41.9 45.7 51.4 55.3 66.7 70.5 68.6 61.0 59.1 61.0 62.9 64.8 72.4 83.8 93.4 93.4 108.6 
120.0 127.7 133.4 131.5 129.6 114.3 97.2 55.3 13.3 0.0 0.0 0.0 
22.9 19.1 21.0 22.9 24.8 26.7 28.6 28.6 28.6 30.5 30.5 32.4 34.3 34.3 34.3 36.2 36.2 38.1 36.2 34.3 34.3 34.3 34.3 34.3 36.2 41.9 
47.6 49.5 51.4 55.3 64.8 74.3 72.4 57.2 21.0 0.0 0.0 0.0 
22.9 19.1 19.1 21.0 21.0 21.0 22.9 22.9 22.9 22.9 22.9 24.8 22.9 22.9 22.9 22.9 22.9 22.9 24.8 24.8 26.7 26.7 26.7 28.6 28.6 32.4 
38.1 41.9 43.8 43.8 40.0 34.3 32.4 26.7 15.2 0.0 0.0 0.0 
22.9 17.1 17.1 17.1 17.1 19.1 17.1 17.1 17.1 17.1 17.1 17.1 17.1 17.1 15.2 15.2 15.2 15.2 15.2 13.3 15.2 17.1 21.0 22.9 22.9 24.8 22.9 19.1 17.1 13.3 11.4 9.5 5.7 1.9 0.0 
0.0 0.0 0.0 
22.9 17.1 15.2 15.2 15.2 15.2 15.2 13.3 13.3 13.3 11.4 11.4 9.5 9.5 7.6 7.6 5.7 7.6 9.5 11.4 9.5 5.7 3.8 1.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
22.9 17.1 15.2 15.2 13.3 13.3 13.3 11.4 11.4 9.5 7.6 5.7 3.8 3.8 1.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
22.9 15.2 13.3 13.3 11.4 11.4 11.4 9.5 9.5 5.7 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
22.9 15.2 13.3 11.4 9.5 9.5 7.6 7.6 3.8 1.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
22.9 15.2 11.4 9.5 7.6 7.6 5.7 3.8 1.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
22.9 13.3 11.4 9.5 7.6 7.6 5.7 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
22.9 13.3 11.4 9.5 7.6 5.7 3.8 1.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
22.9 13.3 11.4 7.6 5.7 3.8 1.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
22.9 13.3 9.5 7.6 5.7 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
22.9 13.3 9.5 7.6 5.7 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
22.9 13.3 9.5 7.6 5.7 1.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
22.9 15.2 11.4 9.5 5.7 3.8 1.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
22.9 17.1 13.3 11.4 9.5 5.7 3.8 1.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
22.9 21.0 17.1 15.2 13.3 11.4 9.5 5.7 3.8 1.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
22.9 24.8 22.9 21.0 19.1 17.1 15.2 13.3 11.4 7.6 5.7 3.8 3.8 1.9 1.9 1.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
22.9 26.7 24.8 22.9 21.0 19.1 19.1 17.1 13.3 11.4 7.6 7.6 5.7 5.7 3.8 3.8 3.8 1.9 1.9 1.9 1.9 1.9 1.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 1.9 1.9 1.9 0.0 
0.0 0.0 
22.9 28.6 26.7 24.8 22.9 22.9 21.0 19.1 17.1 13.3 11.4 9.5 7.6 7.6 5.7 5.7 5.7 3.8 3.8 3.8 3.8 3.8 3.8 1.9 1.9 1.9 1.9 1.9 1.9 1.9 1.9 1.9 1.9 3.8 3.8 
1.9 1.9 0.0 
22.9 30.5 28.6 26.7 26.7 24.8 24.8 24.8 21.0 19.1 15.2 13.3 13.3 11.4 9.5 9.5 7.6 7.6 7.6 7.6 7.6 5.7 5.7 5.7 3.8 3.8 3.8 3.8 3.8 3.8 3.8 5.7 5.7 5.7 
5.7 5.7 5.7 0.0 
22.9 30.5 28.6 28.6 28.6 26.7 26.7 26.7 24.8 22.9 21.0 17.1 15.2 15.2 13.3 13.3 11.4 11.4 11.4 11.4 9.5 7.6 7.6 5.7 5.7 5.7 5.7 5.7 5.7 5.7 5.7 5.7 5.7 5.7 
5.7 5.7 5.7 0.0 
22.9 28.6 26.7 26.7 26.7 26.7 26.7 26.7 26.7 22.9 21.0 19.1 19.1 17.1 17.1 15.2 15.2 15.2 15.2 13.3 13.3 11.4 9.5 7.6 7.6 5.7 5.7 5.7 5.7 5.7 5.7 5.7 5.7 
5.7 5.7 5.7 5.7 0.0 
22.9 28.6 26.7 26.7 24.8 24.8 24.8 22.9 22.9 22.9 21.0 21.0 21.0 19.1 19.1 19.1 19.1 19.1 21.0 22.9 21.0 17.1 15.2 13.3 13.3 11.4 11.4 9.5 9.5 
11.4 9.5 7.6 5.7 5.7 3.8 3.8 3.8 0.0 
22.9 26.7 26.7 24.8 24.8 24.8 24.8 24.8 22.9 22.9 22.9 22.9 22.9 22.9 22.9 24.8 24.8 24.8 24.8 24.8 24.8 26.7 30.5 34.3 36.2 36.2 
32.4 28.6 26.7 22.9 21.0 19.1 17.1 11.4 7.6 3.8 1.9 0.0 
22.9 28.6 26.7 26.7 26.7 26.7 28.6 26.7 26.7 26.7 28.6 28.6 28.6 28.6 28.6 30.5 30.5 32.4 32.4 34.3 34.3 36.2 36.2 38.1 38.1 41.9 
47.6 51.4 51.4 49.5 47.6 43.8 41.9 36.2 22.9 3.8 1.9 0.0 
22.9 28.6 30.5 30.5 30.5 32.4 32.4 34.3 34.3 34.3 36.2 38.1 38.1 38.1 40.0 41.9 43.8 45.7 43.8 41.9 40.0 41.9 41.9 43.8 45.7 53.4 
59.1 61.0 64.8 68.6 78.1 87.7 83.8 68.6 24.8 3.8 0.0 0.0 
22.9 30.5 32.4 32.4 34.3 38.1 40.0 41.9 43.8 47.6 51.4 55.3 61.0 70.5 76.2 72.4 68.6 66.7 66.7 70.5 72.4 80.0 101.0 106.7 108.6 120.0 
127.7 131.5 133.4 127.7 122.0 110.5 91.5 49.5 19.1 1.9 0.0 0.0 
22.9 30.5 32.4 34.3 36.2 40.0 43.8 47.6 51.4 57.2 64.8 76.2 97.2 120.0 122.0 120.0 122.0 135.3 186.7 306.8 417.3 484.0 491.6 468.7 
459.2 333.5 270.6 232.5 211.5 190.5 169.6 142.9 91.5 41.9 17.1 1.9 0.0 0.0 
